??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
207
Shaft Size
1-3/8 Inch
Part No.
129162
Description
P2B-GT-106
A
1-5/8 Inch
B
6-1/2 Inch
C
1-47/64 Inch
DMIN
4-11/16 Inch
DMAX
5-7/16 Inch
Bolt Diameter
1/2 Inch
G
15/16 Inch
H
45/64 Inch
J
3-3/4 Inch
L
2-19/64 Inch
M
1-7/8 Inch
R
9/16 Inch
S
1-1/16 Inch
U
2-29/32 Inch
V
5-13/16 Inch
W
9/16 Inch
X
3/16 Inch
Z
1-3/64 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.